??
CAD model selection
Weidmueller 1295600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1295600000
MANUTYPEDESC
Manufacturer Type Description
HDC 48B ALU
DESCSHORT
Short Description
Housing (industry plug-in connectors) Bulkhead housing, End-locking clamp, lower side, Size: 12, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4050118092066
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE
BAC461
material of housing
aluminum
BAD388
Flap cover present
No
AAF040
Mass
0.507 kg
BAB577
depth
89.552 mm
BAA020
height
165 mm
BAF016
width
113.5 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation