??
Wybór modelu CAD
Weidmueller 1292450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1292450000
MANUTYPEDESC
Manufacturer Type Description
SAIE-7/8B-4-0.2U-H
DESCSHORT
Description short
Wtyczka okrągła, wbudowana (z kablem) złącze żeńskie, 7/8", Liczba biegunów: 4, 0.2 m, Dławnice kablowe: 7/8", 0.75 mm², PUR/ PUR
DESCLONG
Description long
Okrągła wtyczka do montażu. Z podłączonym kablem.
GTIN
GTIN-Code
4050118088540
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB396
Design of housing surface
Uncoated
AAB733
Cable length
0.200 m
AAC044
With thread
Yes
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
8 A
AAS496
Screw-in thread
7/8in
AAS497
Wire insulation material
PUR
BAA419
Cross section of conductor
0.750 mm²
BAB392
certificate/approval
CURUS
BAC461
material of housing
Zink print cast
BAH005
rated voltage
300 V
AAF040
Mass
0.070 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation