??
CAD model selection
Weidmueller 1291940000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1291940000
MANUTYPEDESC
Manufacturer Type Description
SAIBW-3/11-7/8
DESCSHORT
Short Description
Round plug (field customisable) Socket, angled, Screw connection, 7/8", 0.14 mm², 1.5 mm², 8 - 10 mm, Number of poles: 3, Shield connection: No
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4050118085471
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB378
Type of plug-in contact, outside
Female (socket)
AAB396
Design of housing surface
Plastic-coated
AAB408
Design of housing
angled
AAB785
max. connectable conductor cross-section
1.500 mm²
AAB935
min. connectable conductor cross-section
0.500 mm²
AAC076
Coding (head 1)
Plug
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
12 A
AAS458
Conductor connection method
Screw connection
AAS467
Number of control contacts
3
AAS491
External cable diameter, min.
8 mm
AAS492
External cable diameter, max.
10 mm
AAS493
Material used for the thread ring
Zink print cast
AAT080
Pole number
3
BAA295
Degree of soiling
3
BAC461
material of housing
Plastic
BAD993
shielded
No
BAH005
rated voltage
250 V
AAF040
Mass
0.054 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation