??
CAD model selection
Weidmueller 1289180000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1289180000
MANUTYPEDESC
Manufacturer Type Description
KEBI-KTBI MF S2 SET
DESCSHORT
Short Description
Mounting foot (Housing) Klippon EBi (Essential Box industrial) 36 x 70 x 10 mm, Stainless steel 1.4301 (304) untreated, silver
DESCLONG
Long Description
Mounting foot for fastening the enclosure to a wall. The feet are first screwed onto the enclosure, then the housing is fixed to the wall.
GTIN
4050118080995
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4301
AAF040
Mass
0.104 kg
BAB577
depth
12 mm
BAA020
height
36 mm
BAF016
width
70 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation