??
CAD model selection
Weidmueller 1288590000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1288590000
MANUTYPEDESC
Manufacturer Type Description
PGK 4 BT BK
DESCSHORT
Short Description
Lead-through terminal
GTIN
4050118079845
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
32 A
AAT080
Pole number
1
BAA351
color
black
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Push-in connection
BAH005
rated voltage
500 V
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation