??
CAD model selection
Weidmueller 1288000000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1288000000
MANUTYPEDESC
Manufacturer Type Description
SAI-ADAPTER-M8/M8-3P/4P
DESCSHORT
Short Description
Sensor-actuator adaptor, Coding: M8 = none, M8 / M8, 24 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4050118079173
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
AAF726
rated current
4 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
CE
BAD993
shielded
No
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation