??
CAD model selection
Weidmueller 1285840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1285840000
MANUTYPEDESC
Manufacturer Type Description
IE-CST-2TX-2RS232/485
DESCSHORT
Short Description
Ethernet converter (serial)
DESCLONG
Long Description
Ethernet converter with serial interface.
GTIN
4050118076431
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP30
AAF040
Mass
0.485 kg
BAB577
depth
118.34 mm
BAA020
height
149.05 mm
BAF016
width
36 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation