??
CAD model selection
Weidmueller 1285830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1285830000
MANUTYPEDESC
Manufacturer Type Description
IE-CST-2TX-1RS232/485
DESCSHORT
Short Description
Ethernet converter (serial)
DESCLONG
Long Description
Ethernet converter with serial interface.
GTIN
4050118076639
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP30
AAF040
Mass
0.475 kg
BAB577
depth
121.74 mm
BAA020
height
149.05 mm
BAF016
width
36 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation