??
CAD model selection
Weidmueller 1284160000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1284160000
MANUTYPEDESC
Manufacturer Type Description
DK 4Q/35/TC TYP K
DESCSHORT
Short Description
Thermocouple terminal, Screw connection, 4, beige / yellow
DESCLONG
Long Description
The thermocouple terminal is specially designed for the transmission of very small voltages in temperature measuring circuits. Special current rails ensure that no erroneous signals can be generated in the terminal in the case of temperature differences.
GTIN
4008190033569
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAP403
Number of contact points per level
2
AAP530
Number of levels
2
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
multi-colored
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.001 kg
BAB577
depth
60.218 mm
BAA020
height
54.613 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation