??
CAD model selection
Weidmueller 1283430000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1283430000
MANUTYPEDESC
Manufacturer Type Description
PEBZ M6 S4 SET
DESCSHORT
Short Description
Earthing stud (Housing) Klippon POK (polyester empty enclosure) Miscellaneous, 12.3 x 12.3 x 42 mm, Stainless steel 1.4404 (316L)
DESCLONG
Long Description
Earthing concepts require an earthing bolt to be installed in the enclosure. The bolts are available in various materials and designs.
GTIN
4050118073607
MANUNAME
Manufacturer Name
Weidmueller Group
BAB894
Design
Miscellaneous
AAF040
Mass
0.023 kg
BAB577
depth
42.1 mm
BAA020
height
12.3 mm
BAF016
width
12.3 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation