??
CAD model selection
Weidmueller 1281580000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1281580000
MANUTYPEDESC
Manufacturer Type Description
KTB RNHD 987420 R
DESCSHORT
Short Description
Rain hood (Housing) Klippon TB (Terminal Box) 745 x 55.9 x 211.2 mm, Stainless steel 1.4301, Mirror polished, silver
DESCLONG
Long Description
The rain hood offers perfect additional protection for the enclosure if it is installed in special climatic zones.
GTIN
4050118072303
MANUNAME
Manufacturer Name
Weidmueller Group
AAB440
Overall width for cabinet installation
745 mm
AAB445
Overall depth for cabinet installation
55.900 mm
AAB644
suitable for outside installation
Yes
AAB732
cable leadthrough present
No
AAT099
Color number according to RAL
7001
BAA351
color
Silver
BAB664
material
stainless steel - 1.4301
BAF727
Cable inlet present
No
BAF785
Surface
Other
BAH464
Ventilation present
No
AAF040
Mass
3.740 kg
BAB577
depth
55.861 mm
BAA020
height
211.2 mm
BAF016
width
745 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation