??
CAD model selection
Weidmueller 1279030000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1279030000
MANUTYPEDESC
Manufacturer Type Description
ETA 1180 01 5A
DESCSHORT
Short Description
Miniature fuse, 5 A
DESCLONG
Long Description
Miniature fuse with melting wire.
GTIN
4050118091465
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
5 A
BAH005
rated voltage
64 V
AAF040
Mass
0.011 kg
AAD931
customs tariff number (TARIC)
85362010
URL
URL
Preview - Generation