??
CAD模型選擇
Weidmueller 1278870000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1278870000
MANUTYPEDESC
Manufacturer Type Description
ETA 1180 01 0.3A
DESCSHORT
Description short
微型熔丝, 0.3 A
DESCLONG
Description long
微型熔丝带有熔断线。
GTIN
GTIN-Code
4050118091472
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF726
rated current
0.300 A
BAH005
rated voltage
64 V
AAF040
Mass
0.011 kg
AAD931
customs tariff number (TARIC)
85362010
URL
URL
Preview - Generation