??
CAD model selection
Weidmueller 1278840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1278840000
MANUTYPEDESC
Manufacturer Type Description
ETA 1180 01 0.1A
DESCSHORT
Short Description
Miniature fuse, 0.1 A
DESCLONG
Long Description
Miniature fuse with melting wire.
GTIN
4050118091373
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
0.100 A
BAH005
rated voltage
64 V
AAF040
Mass
0.010 kg
AAD931
customs tariff number (TARIC)
85362010
URL
URL
Preview - Generation