??
CAD model selection
Weidmueller 1270050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1270050000
MANUTYPEDESC
Manufacturer Type Description
WMF 2.5 PE BL
DESCSHORT
Short Description
Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 800 V, 400 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
DESCLONG
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4050118097351
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
24 A
AAP530
Number of levels
2
AAS574
Rated current [In] for the power loss specification
24 A
BAA351
color
blue
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Screw connection
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
800 V
AAF040
Mass
0.013 kg
BAB577
depth
44.25 mm
BAA020
height
87.734 mm
BAF016
width
5.03 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation