??
CAD model selection
Weidmueller 1261300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1261300000
MANUTYPEDESC
Manufacturer Type Description
ZB 10 F.10X3/10X5/10X10
DESCSHORT
Short Description
Clamping yoke (bus-bar)
DESCLONG
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190180201
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.009 kg
BAB577
depth
29.1 mm
BAA020
height
19 mm
BAF016
width
8 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation