??
Výběr CAD modelu
Weidmueller 1258940000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1258940000
MANUTYPEDESC
Manufacturer Type Description
SAISM-8/9S-M12
DESCSHORT
Description short
Kulatý zásuvný konektor (přizpůsobitelný na pracovišti) pin, rovný, Šroubové připojení, M12, 0.14 mm², 0.5 mm², 6 - 8 mm, Počet pólů: 8, Připojení stínění: Ano
DESCLONG
Description long
Kruhové konektory pro individuální sestavu vodičů. Prostorově úsporné provedení.
GTIN
GTIN-Code
4050118052527
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
straight
AAB785
max. connectable conductor cross-section
0.500 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
2 A
AAS458
Conductor connection method
Screw connection
AAS467
Number of control contacts
8
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
AAS493
Material used for the thread ring
Zink print cast
AAT080
Pole number
8
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
BAD993
shielded
Yes
BAH005
rated voltage
60 V
AAF040
Mass
0.045 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation