??
CAD model selection
Weidmueller 1257070000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1257070000
MANUTYPEDESC
Manufacturer Type Description
SAKAP 16
DESCSHORT
Short Description
End and partition plate for terminals, 50 mm x 1.5 mm, grey
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118120615
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
gray
BAC140
Combustibility class
V0
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.003 kg
BAA020
height
50 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation