??
Selección de modelo CAD
Weidmueller 1253230000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1253230000
MANUTYPEDESC
Manufacturer Type Description
DESC M6X14 KTB SET
DESCSHORT
Description short
Tornillo de fijación (carcasa) Klippon TB (Terminal Box) 14 x 18 x 14 mm, Acero inoxidable, no probado, plata
DESCLONG
Description long
Tornillo para sujetar accesorios a cajas.
GTIN
GTIN-Code
4050118045734
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB382
Type of accessory
mounting set
BAA020
height
18 mm
BAB577
depth
14 mm
BAB664
material
stainless steel
BAF016
width
14 mm
AAF040
Mass
0.107 kg
AAD931
customs tariff number (TARIC)
73181588
URL
URL
Preview - Generation