??
CAD model selection
Weidmueller 1252540000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1252540000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 15-32 CPF16
DESCSHORT
Short Description
Shield connection terminal, Cable diameter, max.: 32 mm
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4050118104424
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
32 mm
AAC033
min. permissible cable diameter
32 mm
BAD124
Explosion tested design (EEx e)
No
AAF040
Mass
0.091 kg
BAB577
depth
71.349 mm
BAA020
height
32 mm
BAF016
width
37.271 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation