??
CAD model selection
Weidmueller 1252530000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1252530000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 3-8 FM4
DESCSHORT
Short Description
Shield connection terminal, Cable diameter, max.: 8 mm
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248112531
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
8 mm
AAC033
min. permissible cable diameter
8 mm
BAD124
Explosion tested design (EEx e)
No
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.017 kg
BAB577
depth
32.146 mm
BAA020
height
50.2 mm
BAF016
width
14.7 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation