??
CAD model selection
Weidmueller 1252510000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1252510000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 10-20 FM4
DESCSHORT
Short Description
Shield connection terminal, Cable diameter, max.: 20 mm
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248112555
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
20 mm
AAC033
min. permissible cable diameter
20 mm
BAD124
Explosion tested design (EEx e)
No
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.037 kg
BAB577
depth
46.064 mm
BAA020
height
50.2 mm
BAF016
width
27.3 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation