??
CAD model selection
Weidmueller 1252070000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1252070000
MANUTYPEDESC
Manufacturer Type Description
ZDU 2.5/2X2AN/LD+ WS
DESCSHORT
Short Description
Component terminal block, Tension-clamp connection, 2.5 mm², 24 V, 0.05 A, LED red, TS 35, white
DESCLONG
Long Description
Terminal block with electronic components.
GTIN
4050118044034
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
0.050 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
white
BAB989
Construction elements type
LED
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
24 V
AAF040
Mass
0.013 kg
BAB577
depth
38.35 mm
BAA020
height
79.05 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation