??
CAD model selection
Weidmueller 1251680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1251680000
MANUTYPEDESC
Manufacturer Type Description
HDC HQM ALU CS
DESCSHORT
Short Description
Housing (industry plug-in connectors) Bulkhead housing, Side-locking clamp on lower side, Size: HQ, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4050118051803
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
BAA020
height
41.600 mm
BAA097
color of housing
gray
BAA351
color
silver gray
BAB392
certificate/approval
CE
BAB577
depth
56.300 mm
BAC461
material of housing
Zink print cast
BAF016
width
35 mm
AAF040
Mass
0.062 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation