??
CAD model selection
Weidmueller 1251090000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1251090000
MANUTYPEDESC
Manufacturer Type Description
CP A BATTERY 24V DC12AH
DESCSHORT
Short Description
Battery (UPS) 24 V DC, 12 Ah
DESCLONG
Long Description
Battery for uninterruptible power supply.
GTIN
4050118043129
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
9.120 kg
AAD931
customs tariff number (TARIC)
85072080
URL
URL
Preview - Generation