??
CAD model selection
Weidmueller 1251080000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1251080000
MANUTYPEDESC
Manufacturer Type Description
CP A BATTERY 24V DC7.2AH
DESCSHORT
Short Description
Battery (UPS) 24 V DC, 7.2 Ah
DESCLONG
Long Description
Battery for uninterruptible power supply.
GTIN
4050118043112
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
6.200 kg
AAD931
customs tariff number (TARIC)
85072080
URL
URL
Preview - Generation