??
CAD model selection
Weidmueller 1251070000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1251070000
MANUTYPEDESC
Manufacturer Type Description
CP A BATTERY 24V DC3.4AH
DESCSHORT
Short Description
Battery (UPS) 24 V DC, 3.4 Ah
DESCLONG
Long Description
Battery for uninterruptible power supply.
GTIN
4050118043105
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
3.478 kg
AAD931
customs tariff number (TARIC)
85072080
URL
URL
Preview - Generation