??
CAD model selection
Weidmueller 1250680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1250680000
MANUTYPEDESC
Manufacturer Type Description
WGK 95 BK BX
DESCSHORT
Short Description
Lead-through terminal
GTIN
4050118041866
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm²
AAB789
max. connectable conductor cross-section multiple wire
95 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
35 mm²
AAB940
min. connectable conductor cross-section multiple wire
35 mm²
AAF726
rated current
232 A
BAA020
height
74 mm
BAA351
color
black
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Screw connection
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
95 mm²
BAC739
Min. line cross section, flexible
35 mm²
BAD774
Closing plate required
No
BAF016
width
25 mm
BAH005
rated voltage
690 V
AAF040
Mass
0.246 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation