??
CAD model selection
Weidmueller 1250610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1250610000
MANUTYPEDESC
Manufacturer Type Description
DP WGK 50 BK BX
DESCSHORT
Short Description
End and partition plate for terminals, 54.1 mm x 7.2 mm, black
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118041736
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
54.100 mm
BAA351
color
black
BAC140
Combustibility class
V0
BAE496
min. thickness
7.200 mm
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation