??
CAD model selection
Weidmueller 1244130070
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1244130070
MANUTYPEDESC
Manufacturer Type Description
IE-C5DS4UG0070MBSMCS-E
DESCSHORT
Short Description
PROFINET Cable (assembled) M12 D-code – flange, M12 D-code – pin straight, Number of poles: 4, Length: 7 m
DESCLONG
Long Description
Ready-for-connection PROFINET data lines with copper wires.
GTIN
4050118624830
MANUNAME
Manufacturer Name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
1x4
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAG975
degree of protection
IP67
BAI969
Length
7 m
AAF040
Mass
0.486 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation