??
CAD模型選擇
Weidmueller 1244130041
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1244130041
MANUTYPEDESC
Manufacturer Type Description
IE-C5DS4UG0041MBSMCS-E
DESCSHORT
Description short
PROFINET 电缆(预装配), M12 D 编码 – 法兰, M12 D 编码 – 直型插针, 回路数: 4
DESCLONG
Description long
即用型 PROFINET 数据联接线,铜导线。
GTIN
GTIN-Code
4050118626810
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
1x4
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAG975
degree of protection
IP67
BAI969
Length
4.100 m
AAF040
Mass
0.250 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation