??
CAD model selection
Weidmueller 1241420000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1241420000
MANUTYPEDESC
Manufacturer Type Description
IE-MC-VL-1TX-1SCS
DESCSHORT
Short Description
Media converter (RJ45 / FO) IP30
DESCLONG
Long Description
Media converter for implementing Ethernet via an RJ45 interface with fibre-optic cables.
GTIN
4050118029185
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP30
AAF040
Mass
0.765 kg
BAB577
depth
125.01 mm
BAA020
height
144.05 mm
BAF016
width
52.803 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation