??
CAD model selection
Weidmueller 1241320000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1241320000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-PL18M-2GC-16TX
DESCSHORT
Short Description
Network switch (managed) managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X) 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP) 0 °C...60 °C, IP30
DESCLONG
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118029079
MANUNAME
Manufacturer Name
Weidmueller Group
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
1.630 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation