??
CAD model selection
Weidmueller 1241300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1241300000
MANUTYPEDESC
Manufacturer Type Description
IE-SW-PL10M-1GT-2GS-7TX
DESCSHORT
Short Description
Network switch (managed) managed, Fast/Gigabit Ethernet, Number of ports: 1 * RJ45 10/100/1000BaseT(X) 2 * Slots 1000BaseSFP, 7 * RJ45 10/100BaseT(X) -10 °C...60 °C, IP30
DESCLONG
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118029345
MANUNAME
Manufacturer Name
Weidmueller Group
AAW608
Functional expansion possible
No
BAG640
Assembly type
Top-hat rail TH35
BAG975
degree of protection
IP30
AAF040
Mass
1.170 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation