??
CAD model selection
Weidmueller 1238040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1238040000
MANUTYPEDESC
Manufacturer Type Description
ZEW 35 GR
DESCSHORT
Short Description
End bracket, Wemid, grey, Rail: TS 35, Snap-on
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118024401
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
gray
BAB664
material
Plastic
BAB838
Type of locking
screwless
BAC140
Combustibility class
V2
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.007 kg
BAB577
depth
40.35 mm
BAA020
height
55.614 mm
BAF016
width
6 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation