??
Wybór modelu CAD
Weidmueller 1236740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1236740000
MANUTYPEDESC
Manufacturer Type Description
BCZ 3.81/20/180FZE SN OR BX
DESCSHORT
Description short
Wtyk PCB (złącze wiązki) 3.81 mm, Liczba biegunów: 20, Przyłącze z jarzmem
DESCLONG
Description long
Złącze płytki drukowanej z innowacyjną technologią, umożliwiającą bezpieczną i intuicyjną obsługę.
GTIN
GTIN-Code
4050118022278
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB230
Type of connection conductor
crimp connection
AAB373
Type of interlock
Threaded joint
AAB754
Contact design
Socket
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Copper
AAF726
rated current
17 A
AAG644
down force size
0.4x2.5
AAP798
Application standards
CURUS; EAC
AAT080
Pole number
20
AAZ315
Rated voltage (II/2)
320 V
AAZ316
Rated voltage (III/2)
160 V
AAZ317
Rated voltage (III/3)
160 V
AAZ321
Rated surge voltage (II/2)
2.500 kV
AAZ322
Rated surge voltage (III/2)
2.500 kV
AAZ323
Rated surge voltage (III/3)
2.500 kV
AAZ327
Grid dimensions 1
3.810 mm
AAZ328
Grid dimensions 2
3.810 mm
AAZ335
Locking system
Screw flange
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ341
Actuation direction
90 °
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.200 mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
1.500 mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.200 mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
1.500 mm²
AAZ358
Plug-in direction
0 °
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
120 °C
AAZ363
Coating plug contact area
Tin (Sn)
AAZ365
Coating conductor contact area
Tin (Sn)
BAA020
height
12.500 mm
BAA097
color of housing
orange
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAB577
depth
39.800 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.200 mm²
BAC740
Min. line cross section, rigid
0.200 mm²
BAC818
Assembly
Threaded joint
BAF016
width
86.620 mm
BAG640
Assembly type
plug-in
AAF040
Mass
0.023 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation