??
CAD model selection
Weidmueller 1227890000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1227890000
MANUTYPEDESC
Manufacturer Type Description
WEW 35/1 GR
DESCSHORT
Short Description
End bracket, Wemid, grey, Rail: TS 35, when screwed in
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118012057
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
gray
BAB664
material
Plastic
BAB838
Type of locking
screwable
BAC140
Combustibility class
V2
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.035 kg
BAB577
depth
62.5 mm
BAA020
height
56 mm
BAF016
width
12.348 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation