??
CAD模型選擇
Weidmueller 1227520000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1227520000
MANUTYPEDESC
Manufacturer Type Description
BLF 7.62HP/08/180F SN BK BX
DESCSHORT
Description short
PCB 插拔式联接器(导线联接), 7.62 mm, 回路数: 8, PUSH IN 带执行器
DESCLONG
Description long
插拔式印刷线路板联接采用创新的联接技术,确保安全的直觉式操作。
GTIN
GTIN-Code
4050118011807
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB230
Type of connection conductor
Push-in connection
AAB373
Type of interlock
Threaded joint
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Copper
AAF726
rated current
23.800 A
AAG644
down force size
0.6x3.5
AAP798
Application standards
CURUS; EAC
AAT080
Pole number
8
AAT149
Colour actuating element
orange
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
1000 V
AAZ317
Rated voltage (III/3)
630 V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
8 kV
AAZ323
Rated surge voltage (III/3)
6 kV
AAZ327
Grid dimensions 1
7.620 mm
AAZ328
Grid dimensions 2
7.620 mm
AAZ333
Functional depth
0 mm
AAZ335
Locking system
Screw flange
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ341
Actuation direction
0 °
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.500 mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
2.500 mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.500 mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
2.500 mm²
AAZ358
Plug-in direction
0 °
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
100 °C
AAZ363
Coating plug contact area
Tin (Sn)
AAZ365
Coating conductor contact area
Tin (Sn)
BAA020
height
15.100 mm
BAA097
color of housing
black
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAB577
depth
28.100 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Polybutylene terephthalate (PBT)
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAC818
Assembly
Threaded joint
BAF016
width
69.940 mm
BAG640
Assembly type
plug-in
AAF040
Mass
0.023 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation