피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
{weidmueller_qs/27/46/01/01/1226320000.prj},{NB=1226320000},{MANUID=1226320000},{AAB789=16},{AAB940=6},{AAC820=-50},{AAC821=120},{AAH185=31.500},{AAT080=5},{AAZ315=1000},{AAZ316=1000},{AAZ317=800},{AAZ321=6},{AAZ322=8},{AAZ323=8},{AAZ327=10.160},{AAZ328=10.160},{AAZ332=3.200},{AAZ333=0},{AAZ341=90},{AAZ342=0},{AAZ343=2.500},{AAZ344=10},{AAZ345=2.500},{AAZ346=10},{AAZ352=2},{AAZ353=1.600},{AAZ354=1.600},{AAZ360=-50},{AAZ361=120},{BAA020=34.700},{BAA663=0},{BAA675=0},{BAB577=25.100},{BAC676=16},{BAC677=16},{BAC739=0.500},{BAC740=0.500},{BAF016=51.600},{AAF040=0.046},{AAD931=85369010},{AAO676=1226320000},{AAO663=4050118010862},{PREVIEW=../../../../_pool_/00/c6/12263000009999.png},{MANUTYPEDESC=LUP 10.16/05/90 3.2SN BK BX}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 1226320000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1226320000
MANUTYPEDESC
Manufacturer Type Description
LUP 10.16/05/90 3.2SN BK BX
DESCSHORT
Short Description
PCB terminal, 10.16 mm, Number of poles: 5, Conductor outlet direction: 90°, Clamping yoke connection
DESCLONG
Long Description
PCB terminal block (print terminal, board terminal) for simple and safe data transmission directly to the PCB.
GTIN
4050118010862
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
Screw connection
AAB789
max. connectable conductor cross-section multiple wire
16
mm²
AAB940
min. connectable conductor cross-section multiple wire
6
mm²
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Copper
AAC820
Min. operating temperature
-50
°C
AAC821
Max. operating temperature
120
°C
AAF726
rated current
72 72
A
AAG644
down force size
1x5.5
AAH185
assembly height
31.500
mm
AAP798
Application standards
CSA; CURUS; EAC
AAT080
Pole number
5
AAZ315
Rated voltage (II/2)
1000
V
AAZ316
Rated voltage (III/2)
1000
V
AAZ317
Rated voltage (III/3)
800
V
AAZ321
Rated surge voltage (II/2)
6
kV
AAZ322
Rated surge voltage (III/2)
8
kV
AAZ323
Rated surge voltage (III/3)
8
kV
AAZ327
Grid dimensions 1
10.160
mm
AAZ328
Grid dimensions 2
10.160
mm
AAZ332
Pin length
3.200
mm
AAZ333
Functional depth
0
mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ339
Actuation of the conductor connection
Actuation tool
AAZ341
Actuation direction
90
°
AAZ342
Conductor connection direction
0
°
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
2.500
mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
10
mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
2.500
mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
10
mm²
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
2
AAZ353
Recommended drill hole diameter
1.600
mm
AAZ354
Recommended drill hole diameter pin
1.600
mm
AAZ355
Recommended SMD solder pad geometry
1,6 x 4
AAZ356
Pin dimensions (mm)
1,2 x 1,2
AAZ360
lower limit temperature
-50
°C
AAZ361
upper limit temperature
120
°C
AAZ365
Coating conductor contact area
Tin (Sn)
AAZ541
min. connectable conductor size (AWG/KCMIL)
22
AAZ542
max. connectable conductor size (AWG/KCMIL)
6
BAA020
height
34.700
mm
BAA097
color of housing
black
BAA663
functional width
0
mm
BAA675
functional height
0
mm
BAB577
depth
25.100
mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC676
Max. line cross section, flexible
16
mm²
BAC677
Max. line cross section, rigid
16
mm²
BAC739
Min. line cross section, flexible
0.500
mm²
BAC740
Min. line cross section, rigid
0.500
mm²
BAC818
Assembly
soldering
BAF016
width
51.600
mm
BAG640
Assembly type
Print mounting
AAF040
Mass
0.046
kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
미리보기 - 생성
CAD
PDF