??
CAD model selection
Weidmueller 1221360000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1221360000
MANUTYPEDESC
Manufacturer Type Description
PAP PMAK 4
DESCSHORT
Short Description
End plate (terminals) 107.3 mm x 1 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118005059
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
1 mm
AAF040
Mass
0.006 kg
BAA020
height
107.3 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation