??
CAD model selection
Weidmueller 1221010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1221010000
MANUTYPEDESC
Manufacturer Type Description
IE-BS-V01M-SCRJ-MM
DESCSHORT
Short Description
FO connector, IP67, Connection 1: SCRJ, Connection 2: SCRJ, Multimode, POF
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4050118003949
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
SC-RJ
AAK291
suitable for type of fiber
multi mode
BAA020
height
32 mm
BAB577
depth
37 mm
BAF016
width
32 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Preview - Generation