您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/37/16/01/1220090000.prj},{NB=1220090000},{MANUID=1220090000},{AAB958=21.600},{AAB959=21.600},{AAP365=1},{AAP377=0},{AAP546=1},{AAS575=15.300},{BAA303=28.100},{AAF040=0.088},{BAB577=55.535},{BAA020=35.8},{BAF016=35.8},{AAD931=85364190},{AAO676=1220090000},{AAO663=4032248998562},{PREVIEW=../../../../_pool_/d9/b7/12197900009999.png},{MANUTYPEDESC=DRH275524LT},{DESCSHORT=Power relay, 24 V AC, red LED, 1 NO contact and 1 NC contact with blow-out magnet (AgSnO) , 250 V AC, 16 A, Test button available: Yes},{DESCLONG=Relay for switching high electrical loads.},{GTIN=4032248998562},{MANUNAME=Weidmueller Group},{AAB377=Simple contact},{AAP798=CE; CURUS; EAC},{BAB714=monostable},{BAB717=non-polarized},{BAC050=AC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1220090000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1220090000
MANUTYPEDESC
Manufacturer Type Description
DRH275524LT
DESCSHORT
Description short
功率继电器, 24 V AC, 红色 LED, 1 个常开触点和一个常闭触点,配备灭弧磁铁 (AgSnO) , 250 V AC, 16 A, 测试按钮可用: 可配置
DESCLONG
Description long
用于高电气负载切换的继电器。
GTIN
GTIN-Code
4032248998562
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
21.600
V
AAB959
min. rated control voltage Us with AC 60 Hz
21.600
V
AAP365
Number of breaking contacts
1
AAP377
Number of changers
0
AAP546
Number of making contacts
1
AAP798
Application standards
CE; CURUS; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
15.300
W
BAA303
Power loss, static, current-independent [Pls]
28.100
W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC
BAD132
Complete device with socket base
No
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.088
kg
BAB577
depth
55.535
mm
BAA020
height
35.8
mm
BAF016
width
35.8
mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation
CAD
PDF