??
CAD model selection
Weidmueller 1219830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1219830000
MANUTYPEDESC
Manufacturer Type Description
DRW370220LT
DESCSHORT
Short Description
Power relay, 220 V DC, Green LED, 3 CO contact (AgCdO) , 400 VAC, 16 A, Test button available: Yes
DESCLONG
Long Description
Relay for switching high electrical loads.
GTIN
4032248998838
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
198 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
3
AAP546
Number of making contacts
0
AAP798
Application standards
CURUS; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
14.300 W
BAA303
Power loss, static, current-independent [Pls]
39.900 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
No
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.083 kg
BAB577
depth
55.535 mm
BAA020
height
35.8 mm
BAF016
width
35.8 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation