??
Výběr CAD modelu
Weidmueller 1219370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1219370000
MANUTYPEDESC
Manufacturer Type Description
DRW270615LT
DESCSHORT
Description short
Napájecí relé, 115 V AC, Červená LED, 2 CO contact (AgCdO) , 400 V AC, 16 A, Testovací tlačítko k dispozici: Ano
DESCLONG
Description long
Relé pro spínání vysokých elektrických zátěží.
GTIN
GTIN-Code
4032248998760
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
103.500 V
AAB959
min. rated control voltage Us with AC 60 Hz
103.500 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
2
AAP546
Number of making contacts
0
AAP798
Application standards
CURUS; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
15.300 W
BAA303
Power loss, static, current-independent [Pls]
28.100 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC
BAD132
Complete device with socket base
No
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.079 kg
BAB577
depth
55.535 mm
BAA020
height
35.8 mm
BAF016
width
35.8 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation