??
CAD model selection
Weidmueller 1211460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1211460000
MANUTYPEDESC
Manufacturer Type Description
PAP PRV/PPV8 GR
DESCSHORT
Short Description
End plate (terminals) 120 mm x 3 mm, grey
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248113446
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
gray
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
3 mm
AAF040
Mass
0.010 kg
BAA020
height
120 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation