??
CADモデル選択
Weidmueller 1210910000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1210910000
MANUTYPEDESC
Manufacturer Type Description
VP M25 EXE MS
DESCSHORT
Short Description
Ex sealing plugs (metal) M 25, 12 mm, Brass, nickel-plated
DESCLONG
Long Description
A metal plug is used to seal surplus threaded holes and to maintain the IP protection rating.
GTIN
4032248992416
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
29 mm
AAQ325
type of protection
Ex d
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
12 mm
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
No
AAF040
Mass
0.045 kg
AAD931
customs tariff number (TARIC)
74198090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation