??
Wybór modelu CAD
Weidmueller 1205090000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1205090000
MANUTYPEDESC
Manufacturer Type Description
A2LC/20S/M20-M20F-WM
DESCSHORT
Description short
Iskrobezpieczna dławnica kablowa (metal) proste, M 20 x 1,5, 16 mm, OD min. 8 - OD max. 11.7 mm, ID min. 8.00 - ID max. 11.70 mm, mosiądz, niklowany
DESCLONG
Description long
Dławnica kablowa do stosowania w strefach zagrożonych wybuchem (Ex e i Ex d). Dławnica kablowa może być stosowana z kablami uzbrojonymi lub nie uzbrojonymi.
GTIN
GTIN-Code
4050118079180
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAG746
mounting thread
M20x1.5
AAH508
max. sealing range
11.700 mm
AAH509
min. sealing range
8 mm
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
ABC354
thread length connection thread
16 mm
ABC356
material of the sealing insert
Silicone
ABC359
for armored cables
No
ABC364
type of seal Ex
Other
BAB664
material
brass nickel-plated
BAB707
overall height
52.800 mm
BAC255
Color
gray
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
AAF040
Mass
0.140 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation