??
CAD model selection
Weidmueller 1201270005
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1201270005
MANUTYPEDESC
Manufacturer Type Description
IE-C6FP8LM0005M40M40-M
DESCSHORT
Short Description
Ethernet Patchcable, RJ45 IP 20, RJ45 IP 20, Number of poles: 8
DESCLONG
Long Description
Ready-for-connection Ethernet data lines with copper wires.
GTIN
4032248984176
MANUNAME
Manufacturer Name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
red
AAK321
cable construction
4x2
AAK322
cable type
S/FTP
AAK335
type of anti-kink sleeve
moulded-on
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
Yes
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
magenta
BAB392
certificate/approval
CCLINK; CE; CULUS
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-1-2
BAG975
degree of protection
IP20
BAI969
Length
0.500 m
AAF040
Mass
0.034 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Preview - Generation