??
CAD model selection
Weidmueller 1200860000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1200860000
MANUTYPEDESC
Manufacturer Type Description
KTB QL 765020 S4E3
DESCSHORT
Short Description
Ex metal housing, 508 x 762 x 200 mm, electropolished, Flange plate: Yes, Bottom, left, right, Quarter-turn fastener with slotted insert
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248983377
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
21.200 kg
BAB577
depth
209.8 mm
BAA020
height
773 mm
BAF016
width
589 mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
Preview - Generation