??
CAD model selection
Weidmueller 1200720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1200720000
MANUTYPEDESC
Manufacturer Type Description
KTB QL 624520 S4E0
DESCSHORT
Short Description
Ex metal housing, 450 x 620 x 200 mm, electropolished, Flange plate: No, Quarter-turn fastener with slotted insert
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248983421
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
15.210 kg
BAB577
depth
209.8 mm
BAA020
height
620 mm
BAF016
width
501 mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
Preview - Generation